Multi Loose Tube, Non-Armoured, LS0H Sheathed / A-I-DQ(ZN)H
Description
Thermoplastic multi-tubes, the tubes have twisted around of a center element by the SZ method, dry core, tensile strength has increased by glass yarn material, black colored LS0H outer sheathed fiber optic cables.
- Temp. for stationary condition : -20 °C, +70 °C
- Temp. for moving condition : 0 °C, +50 °C
- LS (Low Smoke) Test: IEC 61034-1/2
- HF (Halogen Free) Test: IEC 60754-1/2
- FR (Flame Retardant) Test: IEC 60332-1-2
Applications: This multi loose tube LS0H unarmoured optical cable is designed for indoor installation.
Standards
IEC