JE-H(ST)H...Bd
Description
Electrolytic copper conductor, LS0H insulated, two insulated conductors will be uniformly twisted together to form a pair, the pairs are stranded in sub-units (4 Pairs) and sub-units are stranded together to form the core, retaining and protective feature polyester tape covered, with longitudinally tinned copper earth wire and aluminum coated polyester tape screen, outer sheath thickness according to TSE 13767, red colored LS0H outer sheathed internal type installation cables.
Standards
TSE