03XPC4Z1-R (LJST-HF)
Description
Multi core, stranded copper conductor, pair twisted, special halogen-free XLPE insulated, special synthetic outer sheathed, flame retardant, halogen free, low smoke generating, filled or polyester type, copper wire braided ship cables.
- These cables are produced according to IEC 60092-350/376
- Minimum Allowable Operating Temperature: -15 ºC
- Maximum Allowable Operating Temperature: 90 ºC
- Maximum Short Circuit Temperature: 250 ºC
- LS (Low Smoke) Test: IEC 61034-1/2
- HF (Halogen Free) Test: IEC 60754-1/2
- FR (Flame Retardant) Test: IEC 60332-1-2 and IEC 60332-3-22 Cat.A
- Suitable for use in oily environments.
Applications: Instrumentation, telecommunication and control cable with mechanical and electrical protection for fixed installations in ships and other marine vehicles.
Standards
IEC