UC400 HS23 CAT.6 S/FTP LS0H
Description
Ø0,56mm copper conductor, thickness of polyethylene insulation has enough electrical properties, twisted in pairs with polyester backed aluminum tape (extroverted metal surface), with braided tinned copper wire screen, as applicable according to EN 50173-1 and EN 50288-5-1, blue colored LS0H outer sheathed data cable.
- Temp. for stationary condition : -20 °C, +60 °C
- Temp. for moving condition : -0 °C, +50 °C
- LS (Low Smoke) Test: IEC 61034-1/2
- HF (Halogen Free) Test: IEC 60754-1/2
- FR (Flame Retardant) Test: IEC 60332-1-2
- CPR (Construction Products Regulation) Test: EN 50399
Applications: These cables are used for carrying digital and analog voice, data and video signals.
Standards
EN