PROFİBUS PA 100 Ω ICS PB PA FC AWG18/7 LSHF-FR
Description
AWG18/7 copper conductor, thickness of polyethylene insulation has enough electrical properties, twisted in pairs, filled with LS0H material, with polyester backed aluminum tape (extroverted metal surface) and braided tinned copper wire screen (min. 70% covering), black or blue colored LS0H outer sheathed communication cable.
- Temp. for stationary condition : -30 °C, +70 °C
- Temp. for moving condition : -5 °C, +50 °C
- LS (Low Smoke) Test: IEC 61034-1/2
- HF (Halogen Free) Test: IEC 60754-1/2
- FR (Flame Retardant) Test: IEC 60332-1-2 and IEC 60332-3-24 Cat.C
Applications: These cables are designed according to Profibus protocol for data transfer at field level in industrial communication systems.
Standards
IEC