Multi Loose Tube, Armoured, PE Sheathed / A-DF(ZN)(SR)2Y
Description
Thermoplastic multi-tubes, the tubes have twisted around of a center element by the SZ method, filled with waterproof material, tensile strength has increased by glass yarn material, copolymer material coated corrugated steel tape armored, black colored PE outer sheathed fiber optic cables.
- Temp. for stationary condition : -30 °C, +70 °C
- Temp. for moving condition : -10 °C, +50 °C
Applications: This multi loose tube armoured optical cable is designed for outdoor installation in duct or direct buried.
Standards
IEC