Renewables

WIND POWER

Linking sustainable ideas to real-word results

To meet an ever-growing need for power, the world is increasingly turning to renewable and sustainably-sourced energy.

SOLAR POWER

Linking power to renewable growth

PRYSMIAN Solar cables H1Z2Z2-K are intended for use in Photovoltaic Power Supply Systems: Indoor and/or outdoor, in industrial and agriculture fields.

The cables are designed to operate at a normal maximum conductor temperature of 90 °C, but for a maximum of 20.000 hours a max. conductor temperature of 120 °C at a max. ambient temperature of 90 °C is permitted.

Discover Prysmian Solar Cables

Prysmian Solar Cables

Prysmian Solar Cables - PRYSUN