OVERVIEW
Türk Prysmian Kablo ve Sistemleri A.Ş. is Turkish operation of Prysmian Group, worldwide leading company in energy and telecommunication cables’ industry. The company is headquartered in Mudanya (Bursa) since 1964 and carries out its activities in a total area of 180.000 m² (covered area: 79.000 m²).
The company stands out in Prysmian Group as one of the 16 plants that can simultaneously produce energy and telecom cables. All the energy cables up to 220 kV, copper conductor communication cables up to 3.600 pairs, optical fiber cables, railway-signaling cables, lift systems, studio broadcast cables and special cables are in the company’s product range with its Prysmian and Draka brands. Today Mudanya factory can produce 22.000 different cables. Besides all these, Türk Prysmian performs “turn key” projects for cables and systems, and provides all its customers unique and superior services.