Central Loose Tube, Non-Armoured, LS0H Sheathed / FTL1 GM
Description
The central has supported with waterproof thermoplastic tube material, tensile strength has increased by glass yarn material, black colored LS0H outer sheathed fiber optic cables.
- Temp. for stationary condition : -25 °C, +70 °C
- Temp. for moving condition : -0 °C, +50 °C
- LS (Low Smoke) Test: IEC 61034-1/2
- HF (Halogen Free) Test: IEC 60754-1/2
- FR (Flame Retardant) Test: IEC 60332-1-2
Applications: This central loose tube LS0H unarmoured optical cable is designed for indoor installation.
Standards
IEC