Central Loose Tube, Armoured, Double LS0H Sheathed / FTL1 GF5MFM
Description
The central has supported with waterproof thermoplastic tube material, tensile strength has increased by glass yarn material, copolymer material coated corrugated steel tape armored, black colored LS0H inner sheathed and filling material, black colored LS0H outer sheathed fiber optic cables.
- Temp. for stationary condition : -20 °C, +60 °C
- Temp. for moving condition : 0 °C, +50 °C
- LS (Low Smoke) Test: IEC 61034-1/2
- HF (Halogen Free) Test: IEC 60754-1/2
- FR (Flame Retardant) Test: IEC 60332-1-2 and IEC 60332-3-24 Cat.C
- CPR (Construction Products Regulation) Test: EN 50399
Applications: This central loose tube double LS0H armoured optical cable is designed for indoor and outdoor installation in duct or direct buried.
Standards
IEC