Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
TÜRKİYE

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • tr
  • en

Search

close
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. A-I-DQ(ZN)H Multi Loose Tube Non-Armoured LS0H Fiber Optic Cable
  • Company
    • Company
    • Prysmian in Türkiye
    • Prysmian History
      • Prysmian History
      • General Cable History
    • Our Brands
    • Operations
    • R&D and Innovation
    • Domestic Production
    • Mission, Vision and Values
    • Ethics & Integrity
      • Ethics & Integrity
      • Group's Helpline
      • Human Rights
    • Corporate Social Responsibility
    • Zero and Beyond Our Vision
  • Markets
    • Markets
    • Transmission
      • Transmission
      • HV & Submarine Power Transmission
      • Submarine Cable System
    • Power Grids
    • Digital Solutions
      • Digital Solutions
      • Optic Fibre Cables
      • Telecom Connectivity
      • Multimedia & Enterprise Networks
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialities
    • Data Centers
    • Asset Monitoring Systems & Electronics
  • Product Centre
  • Documents
  • Info centre
  • People & Careers
    • People & Careers
    • Why Prysmian?
      • Why Prysmian?
      • Our Values
      • Our Leadership Models
      • Diversity & Inclusion
    • What we offer?
      • What we offer?
      • Graduate Program
      • Professional Programs
      • On boarding
      • Global Mobility
      • P+ Performance and Development
      • Rewarding Talent
      • Prysmian Academy
    • People Stories
  • Sustainability
  • Investor relations
  • E Path
  • CPR
  • Media
  • Ethics & Integrity
  • Contact Us
  • C@P
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • tr
  • en
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • Prysmian in Türkiye
    • Prysmian Historychevron_right
      • chevron_left

        Prysmian History

        Discover More
      • General Cable History
    • Our Brands
    • Operations
    • R&D and Innovation
    • Domestic Production
    • Mission, Vision and Values
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover More
      • Group's Helpline
      • Human Rights
    • Corporate Social Responsibility
    • Zero and Beyond Our Vision
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • HV & Submarine Power Transmission
      • Submarine Cable System
    • Power Grids
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Optic Fibre Cables
      • Telecom Connectivity
      • Multimedia & Enterprise Networks
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialities
    • Data Centers
    • Asset Monitoring Systems & Electronics
  • Product Centre
  • Documents
  • Info centre
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • Why Prysmian?chevron_right
      • chevron_left

        Why Prysmian?

        Discover More
      • Our Values
      • Our Leadership Models
      • Diversity & Inclusion
    • What we offer?chevron_right
      • chevron_left

        What we offer?

        Discover More
      • Graduate Program
      • Professional Programs
      • On boarding
      • Global Mobility
      • P+ Performance and Development
      • Rewarding Talent
      • Prysmian Academy
    • People Stories

  • Sustainability
  • Investor relations
  • E Path
  • CPR
  • Media
  • Ethics & Integrity
  • Contact Us
  • C@P
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. A-I-DQ(ZN)H Multi Loose Tube Non-Armoured LS0H Fiber Optic Cable

A-I-DQ(ZN)H Multi Loose Tube Non-Armoured LS0H Fiber Optic Cable

A-I-DQ(ZN)H Multi Loose Tube Non-Armoured LS0H Fiber Optic Cable
Description
Thermoplastic multi-tubes, the tubes have twisted around of a center element by the SZ method, dry core, tensile strength has increased by glass yarn material, black colored LS0H outer sheathed fiber optic cables. 
- Temp. for stationary condition : -20 °C, +70 °C 
- Temp. for moving condition : 0 °C, +50 °C 
- LS (Low Smoke) Test: IEC 61034-1/2 
- HF (Halogen Free) Test: IEC 60754-1/2 
- FR (Flame Retardant) Test: IEC 60332-1-2 
Applications: This multi loose tube LS0H unarmoured optical cable is designed for indoor installation.
Datasheet
  • 136_LS0H_ZIRHSIZ_ÇOK-TÜPLÜ_A-I-DQ(ZN)H.pdf save_alt
Standards
IEC

Related products

Prysmian

LIH(ST)H FE 180 PH 120 Fire Resistant Signal and Control Cable

datasheet
Prysmian

N2XH-O / N2XH-J 0.6/1 kV Halogen-Free LS0H Low Voltage Power Cable

datasheet
Prysmian

2XRH / 2XR(A)H

datasheet
Prysmian

2XSEHFGH 20.3/35 kV Armoured Halogen-Free LS0H Medium Voltage Cable

datasheet
Draka

UC300 Cat 5e SF/UTP PVC/LS0H 24AWG Data Cable

datasheet

Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Newsletter Contact us

Footer top menu - Prysmian

Newsletter Contact us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Markets
  • Product Centre
  • Documents
  • Info Centre
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Bilgi Toplumu Hizmetleri Site map General Conditions Of Sale Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery