Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
TÜRKİYE

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • tr
  • en

Search

close
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. 2XFGH 0.6/1 kV Armoured Halogen-Free LS0H Low Voltage Cable
  • Company
    • Company
    • Prysmian in Türkiye
    • Prysmian History
      • Prysmian History
      • General Cable History
    • Our Brands
    • Operations
    • R&D and Innovation
    • Domestic Production
    • Mission, Vision and Values
    • Ethics & Integrity
      • Ethics & Integrity
      • Group's Helpline
      • Human Rights
    • Corporate Social Responsibility
    • Zero and Beyond Our Vision
  • Markets
    • Markets
    • Transmission
      • Transmission
      • HV & Submarine Power Transmission
      • Submarine Cable System
    • Power Grids
    • Digital Solutions
      • Digital Solutions
      • Optic Fibre Cables
      • Telecom Connectivity
      • Multimedia & Enterprise Networks
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialities
    • Data Centers
    • Asset Monitoring Systems & Electronics
  • Product Centre
  • Documents
  • Info centre
  • People & Careers
    • People & Careers
    • Why Prysmian?
      • Why Prysmian?
      • Our Values
      • Our Leadership Models
      • Diversity & Inclusion
    • What we offer?
      • What we offer?
      • Graduate Program
      • Professional Programs
      • On boarding
      • Global Mobility
      • P+ Performance and Development
      • Rewarding Talent
      • Prysmian Academy
    • People Stories
  • Sustainability
  • Investor relations
  • E Path
  • CPR
  • Media
  • Ethics & Integrity
  • Contact Us
  • C@P
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • tr
  • en
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • Prysmian in Türkiye
    • Prysmian Historychevron_right
      • chevron_left

        Prysmian History

        Discover More
      • General Cable History
    • Our Brands
    • Operations
    • R&D and Innovation
    • Domestic Production
    • Mission, Vision and Values
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover More
      • Group's Helpline
      • Human Rights
    • Corporate Social Responsibility
    • Zero and Beyond Our Vision
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • HV & Submarine Power Transmission
      • Submarine Cable System
    • Power Grids
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Optic Fibre Cables
      • Telecom Connectivity
      • Multimedia & Enterprise Networks
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialities
    • Data Centers
    • Asset Monitoring Systems & Electronics
  • Product Centre
  • Documents
  • Info centre
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • Why Prysmian?chevron_right
      • chevron_left

        Why Prysmian?

        Discover More
      • Our Values
      • Our Leadership Models
      • Diversity & Inclusion
    • What we offer?chevron_right
      • chevron_left

        What we offer?

        Discover More
      • Graduate Program
      • Professional Programs
      • On boarding
      • Global Mobility
      • P+ Performance and Development
      • Rewarding Talent
      • Prysmian Academy
    • People Stories

  • Sustainability
  • Investor relations
  • E Path
  • CPR
  • Media
  • Ethics & Integrity
  • Contact Us
  • C@P
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. 2XFGH 0.6/1 kV Armoured Halogen-Free LS0H Low Voltage Cable

2XFGH 0.6/1 kV Armoured Halogen-Free LS0H Low Voltage Cable

2XFGH 0.6/1 kV Armoured Halogen-Free LS0H Low Voltage Cable
Description
Multi-core energy cables with solid or stranded copper conductor, special synthetic insulation, galvanized flat steel wire armour and special synthetic outer sheath. These cables are flame retardant, halogen-free and do not generate high smoke density during fire.
- These cables are produced according to IEC 60502-1 
- Maximum Operating Temperature: 90 ºC 
- Maximum Short Circuit Temperature: 250 ºC 
- LS (Low Smoke) Test: IEC 61034-1/2 
- Droplet Test: IEC 60332-1-3 
- HF (Halogen Free) Test: IEC 60754-1/2 
- FR (Flame Retardant) Test: IEC 60332-1-2 and IEC 60332-3-24 Cat.C 
Applications: Having galvanized flat steel wire armour, these cables are resistant against outer mechanical reactions and they can be used in internal and external places where safety regulations must be taken against fire.
Datasheet
  • 2XFGH_0.pdf save_alt
Standards
IEC

Related products

Prysmian

LIH(ST)H FE 180 PH 120 Fire Resistant Signal and Control Cable

datasheet
Prysmian

2XSEYFGY 3.6/6 kV Armoured Medium Voltage Cable

datasheet
Prysmian

N2XH-O / N2XH-J 0.6/1 kV Halogen-Free LS0H Low Voltage Power Cable

datasheet
Prysmian

2XRH / 2XR(A)H

datasheet
Prysmian

N2XSY 3.6/6 kV Medium Voltage Cable

datasheet

Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Newsletter Contact us

Footer top menu - Prysmian

Newsletter Contact us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Markets
  • Product Centre
  • Documents
  • Info Centre
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Bilgi Toplumu Hizmetleri Site map General Conditions Of Sale Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery