03J2XPC4Z1-R (LJST-RFHF)
Description
Multi core, stranded copper conductor, pair twisted, special halogen-free XLPE insulated, special synthetic outer sheathed, flame retardant, halogen free, low smoke generating, filled or polyester type, copper wire braided ship cables which can function under flame for 180 minutes.
- These cables are produced according to IEC 60092-350/376
- Minimum Allowable Operating Temperature: -15 ºC
- Maximum Allowable Operating Temperature: 90 ºC
- Maximum Short Circuit Temperature: 250 ºC
- LS (Low Smoke) Test: IEC 61034-1/2
- HF (Halogen Free) Test: IEC 60754-1/2
- FR (Flame Retardant) Test: IEC 60332-1-2 and IEC 60332-3-22 Cat.A
- FE (Function Endurance) Test: IEC 60331-21
Applications: Instrumentation, telecommunication and control cable with mechanical and electrical protection for fixed installations in ships and other marine vehicles.
Standards
IEC