NYY 0.6/1 kV Low Voltage Power Cable
Description
Single or multi core energy cables with solid or stranded copper conductor, PROTODUR® (PVC) insulation and PROTODUR® (PVC) outer sheath.
- These cables are produced based on TS IEC 60502-1
- Maximum Operating Temperature: 70 ºC
- Maximum Short Circuit Temperature: 160 ºC
- Conductor Structure: Rigid - FR (Flame Retardant) Test: IEC 60332-1-2
- CPR (Construction Products Regulation) Test: EN 60332-1-2
- Test Voltage: 3,5 kV
Applications: Used outside as energy, utility and lighting cables, in cable ducts, underground, under normal and salty water if specially produced.
Standards
IEC